PCT Capsule Type

N4340TJ220

  • Electrical Characteristics
    • Catalog # N4340TJ220
    • VRRM-VDRM (V) 2200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 4340
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 55000
    • I2t [Thyristor] (A2s) 15.1 x 10⁶
    • TJ Max (°C) 125
    • Package Type W81
    • Threshold Voltage (V) 0.886
    • Slope Resistance (mOhm) 0.105
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.008
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0085
    • Sample Request No
    • Partner ECAD Models N4340TJ220