PCT Capsule Type

N4472HK160

  • Electrical Characteristics
    • Catalog # N4472HK160
    • VRRM-VDRM (V) 1600
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 4472
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 59000
    • I2t [Thyristor] (A2s) 17.40 x 10⁶
    • TJ Max (°C) 125
    • Package Type WP4
    • Threshold Voltage (V) 0.986
    • Slope Resistance (mOhm) 0.068
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.009
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0099
    • Sample Request No
    • Partner ECAD Models N4472HK160