PCT Capsule Type

N4940HK140

  • Electrical Characteristics
    • Catalog # N4940HK140
    • VRRM-VDRM (V) 1400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 4940
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 62000
    • I2t [Thyristor] (A2s) 19.0 x 10⁶
    • TJ Max (°C) 125
    • Package Type WP4
    • Threshold Voltage (V) 0.939
    • Slope Resistance (mOhm) 0.52
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.009
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0099
    • Sample Request No
    • Partner ECAD Models N4940HK140