PCT Capsule Type

N5715EE280

  • Electrical Characteristics
    • Catalog # N5715EE280
    • VRRM-VDRM (V) 2800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 5715
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 80000
    • I2t [Thyristor] (A2s) 32.0 x 10⁶
    • TJ Max (°C) 125
    • Package Type W108
    • Threshold Voltage (V) 0.84
    • Slope Resistance (mOhm) 0.085
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.006
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.00654
    • Sample Request No
    • Partner ECAD Models N5715EE280