PCT Capsule Type

N6974HK040

  • Electrical Characteristics
    • Catalog # N6974HK040
    • VRRM-VDRM (V) 400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 6974
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 65000
    • I2t [Thyristor] (A2s) 21.13 x 10⁶
    • TJ Max (°C) 140
    • Package Type WP4
    • Threshold Voltage (V) 0.853
    • Slope Resistance (mOhm) 0.029
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.009
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0099
    • Sample Request No
    • Partner ECAD Models N6974HK040