PCT Capsule Type

N8440FA240

  • Electrical Characteristics
    • Catalog # N8440FA240
    • VRRM-VDRM (V) 2400
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 8440
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 110000
    • I2t [Thyristor] (A2s) 60.50 x 10⁶
    • TJ Max (°C) 125
    • Package Type W118
    • Threshold Voltage (V) 0.78
    • Slope Resistance (mOhm) 0.062
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.004
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.00439
    • Sample Request No
    • Partner ECAD Models N8440FA240