PCT Industrial B

B0870YC120

  • Electrical Characteristics
    • Catalog # B0870YC120
    • On-State Current (Itrms) (A) 1720
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1200
    • Max Repetitive Reverse Voltage (VRRM) (V) 1200
    • VRRM-VDRM (V) 1200
    • DC Voltage (V) 1200
    • IDRM@VDRM 125°C (mA) 40
    • VTM (V) 1.78
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 870
    • Itav (A) 870
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 353
    • I2t [Thyristor] (kA2s) 353
    • TJ Max (°C) 125
    • di/dt (A/µs) 500
    • dv/dt (V/µs) 1000
    • Threshold Voltage (V) 1.03
    • Slope Resistance (mOhm) 0.48
    • Gate Trigger Voltage MAX 3
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0389
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0461
    • Pgav 2
    • Pgm 30
    • Sample Request No
    • Holding Current (A) 0.5
    • Partner ECAD Models B0870YC120