PCT Industrial B

B1815NC160

  • Electrical Characteristics
    • Catalog # B1815NC160
    • On-State Current (Itrms) (A) 3615
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1600
    • Max Repetitive Reverse Voltage (VRRM) (V) 1600
    • VRRM-VDRM (V) 1600
    • DC Voltage (V) 1600
    • IDRM@VDRM 125°C (mA) 100
    • VTM (V) 1.29
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1815
    • Itav (A) 1815
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (kA) 4380
    • I2t [Thyristor] (kA2s) 4380
    • TJ Max (°C) 125
    • di/dt (A/µs) 500
    • dv/dt (V/µs) 1000
    • Threshold Voltage (V) 0.847
    • Slope Resistance (mOhm) 0.17
    • Gate Trigger Voltage MAX 3
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.0248
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0271
    • Pgav 4
    • Pgm 30
    • Sample Request No
    • Holding Current (A) 1
    • Partner ECAD Models B1815NC160