PCT Industrial B

B3570HA160

  • Electrical Characteristics
    • Catalog # B3570HA160
    • On-State Current (Itrms) (A) 7050
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1600
    • Max Repetitive Reverse Voltage (VRRM) (V) 1600
    • VRRM-VDRM (V) 1600
    • DC Voltage (V) 1600
    • VTM (V) 1.2
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3570
    • Itav (A) 3570
    • I2t [Thyristor] (kA2s) 10400
    • TJ Max (°C) 125
    • dv/dt (V/µs) 1000
    • Sample Request No