PCT Industrial B

B3885ZD180

  • Electrical Characteristics
    • Catalog # B3885ZD180
    • On-State Current (Itrms) (A) 7835
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1800
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • VRRM-VDRM (V) 1800
    • DC Voltage (V) 1800
    • VTM (V) 1.24
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3885
    • Itav (A) 3885
    • I2t [Thyristor] (kA2s) 17400
    • TJ Max (°C) 125
    • dv/dt (V/µs) 1000
    • Sample Request No