PCT Industrial B

B3910HK180

  • Electrical Characteristics
    • Catalog # B3910HK180
    • On-State Current (Itrms) (A) 7710
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1800
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • VRRM-VDRM (V) 1800
    • DC Voltage (V) 1800
    • VTM (V) 1.25
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 3910
    • Itav (A) 3910
    • I2t [Thyristor] (kA2s) 12950
    • TJ Max (°C) 125
    • dv/dt (V/µs) 1000
    • Sample Request No