PCT Industrial B

B6975HK040

  • Electrical Characteristics
    • Catalog # B6975HK040
    • On-State Current (Itrms) (A) 13608
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • Max Repetitive Reverse Voltage (VRRM) (V) 400
    • VRRM-VDRM (V) 400
    • DC Voltage (V) 400
    • VTM (V) 0.95
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 6975
    • Itav (A) 6975
    • I2t [Thyristor] (kA2s) 21130
    • TJ Max (°C) 125
    • dv/dt (V/µs) 1000
    • Sample Request No