PCT Stud Type

N0180SH160

  • Electrical Characteristics
    • Catalog # N0180SH160
    • VRRM-VDRM (V) 1600
    • Average Continuous Current Rating Thyristor @ TC = 55 ℃ (A) 180
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 2450
    • I2t [Thyristor] (A2s) 30.0 x 10³
    • TJ Max (°C) 125
    • Package Type W17
    • Threshold Voltage (V) 0.9
    • Slope Resistance (mOhm) 1.79
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.23
    • Thermal resistance [junction-case] 120° Rect. Pulse (K/W) 0.28
    • Sample Request No
    • Partner ECAD Models N0180SH160