PCT Stud Type

N0335SC160

  • Electrical Characteristics
    • Catalog # N0335SC160
    • VRRM-VDRM (V) 1600
    • Average Continuous Current Rating Thyristor @ TC = 55 ℃ (A) 335
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 4650
    • I2t [Thyristor] (A2s) 108 x 10³
    • TJ Max (°C) 125
    • Package Type W18
    • Threshold Voltage (V) 0.92
    • Slope Resistance (mOhm) 0.99
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.12
    • Thermal resistance [junction-case] 120° Rect. Pulse (K/W) 0.14
    • Sample Request No
    • Partner ECAD Models N0335SC160