PCT Stud Type

N0416SC040

  • Electrical Characteristics
    • Catalog # N0416SC040
    • VRRM-VDRM (V) 400
    • Average Continuous Current Rating Thyristor @ TC = 55 ℃ (A) 416
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 6000
    • I2t [Thyristor] (A2s) 180 x 10³
    • TJ Max (°C) 125
    • Package Type W18
    • Threshold Voltage (V) 0.85
    • Slope Resistance (mOhm) 0.535
    • Thermal resistance [junction-case] 180° Sine Wave (K/W) 0.12
    • Thermal resistance [junction-case] 120° Rect. Pulse (K/W) 0.14
    • Sample Request No
    • Partner ECAD Models N0416SC040