QxxxxLTx

Q4004LT

  • Electrical Characteristics
    • Catalog # Q4004LT
    • di/dt @ 110°C (A/μs) 50
    • dv/dt @ 125°C (V/μs) 50
    • IDRM@VDRM 125°C (mA) 2
    • IDRM@VDRM 25°C (mA) 0.01
    • On-State Current (Itrms) (A) 4
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 55
    • Trigger Voltage (VBOMAX) (V) 43
    • Trigger Voltage (VBOMIN) (V) 33
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • VTM (V) 1.6
    • Replaced By Part Number Q4004LTTP