C106

C106D1G

  • Electrical Characteristics
    • Catalog # C106D1G
    • Max Gate Trigger Current (IGTMAX) (mA) 0.2
    • On-State Current (Itrms) (A) 4
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 20
    • Gate Trigger Voltage MAX 0.8
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • Partner ECAD Models C106D1G