Fast High Efficiency SCR up to 1200V

CLF20E1200PB

  • Electrical Characteristics
    • Catalog # CLF20E1200PB
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 20
    • Case temperature 85
    • Max Surge Current Thy Amp 160
    • dv/dt (V/µs) 500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 1.07
    • Slope Resistance Thyristor mOhm 42
    • Thermal resistance [junction-case] [Thy] (K/W) 1
    • Thermal Resistance caseheatsink KW 0.5
    • Sample Request Yes
    • Package Type TO-220AB