Fast High Voltage SCR ≥2000V

CNE60E2200TZ

  • Electrical Characteristics
    • Catalog # CNE60E2200TZ
    • Max Repetitive RevFwd Blocking Voltage 2200
    • Average forward current 60
    • Case temperature 80
    • Max Surge Current Thy Amp 720
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 1.9
    • Slope Resistance Thyristor mOhm 12.6
    • Thermal resistance [junction-case] [Thy] (K/W) 0.3
    • Thermal Resistance caseheatsink KW 0.15
    • Sample Request Yes
    • Package Type TO-268AA (D3Pak) (2HV)