SCR Thyristors

Fast Standard SCR up to 1800V

  • Electrical Characteristics
    • Catalog # CME30E1600PZ
    • VRRM / VDRM (V) 1600
    • ITAV (A) 30
    • TC (°C) 80
    • ITSM (A) 260
    • (dv/dt)cr (V/µs) 500
    • TVJM (°C) 150
    • VT0 (V) 1.23
    • rT (mOhm) 25
    • RthJC [Thy] (K/W) 0.75
    • RthCH (K/W) 0.25
    • Package Type TO-263AB (D2Pak) (2HV)
    • Part Datasheet
    • Order Sample