High Efficiency SCR up to 1200V

CLA100E1200TZ

  • Electrical Characteristics
    • Catalog # CLA100E1200TZ
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 100
    • Case temperature 105
    • Max Surge Current Thy Amp 1100
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.82
    • Slope Resistance Thyristor mOhm 5.2
    • Thermal resistance [junction-case] [Thy] (K/W) 0.2
    • Thermal Resistance caseheatsink KW 0.15
    • Sample Request Yes
    • Package Type TO-268AAHV (D3Pak-HV)Â