High Efficiency SCR up to 1200V

CLA15E1200NPB

  • Electrical Characteristics
    • Catalog # CLA15E1200NPB
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 15
    • Case temperature 120
    • Max Surge Current Thy Amp 170
    • dv/dt (V/µs) 500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.89
    • Slope Resistance Thyristor mOhm 30
    • Thermal resistance [junction-case] [Thy] (K/W) 0.95
    • Thermal Resistance caseheatsink KW 0.5
    • Sample Request Yes
    • Package Type TO-220AB