High Efficiency SCR up to 1200V

CLA20EF1200PZ

  • Electrical Characteristics
    • Catalog # CLA20EF1200PZ
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 20
    • Case temperature 115
    • Max Surge Current Thy Amp 120
    • dv/dt (V/µs) 500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.9
    • Slope Resistance Thyristor mOhm 25
    • Thermal resistance [junction-case] [Thy] (K/W) 0.65
    • Thermal Resistance caseheatsink KW 0.25
    • Sample Request Yes
    • Package Type TO-263AB (D2Pak) (2HV)