High Efficiency SCR up to 1200V

CLA50E1200HB

  • Electrical Characteristics
    • Catalog # CLA50E1200HB
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 50
    • Case temperature 125
    • Max Surge Current Thy Amp 650
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.88
    • Slope Resistance Thyristor mOhm 7.7
    • Thermal resistance [junction-case] [Thy] (K/W) 0.25
    • Thermal Resistance caseheatsink KW 0.3
    • Sample Request Yes
    • Package Type TO-247AD