High Efficiency SCR up to 1200V

CLA80E1200HF

  • Electrical Characteristics
    • Catalog # CLA80E1200HF
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 80
    • Case temperature 115
    • Max Surge Current Thy Amp 900
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.88
    • Slope Resistance Thyristor mOhm 6.3
    • Thermal resistance [junction-case] [Thy] (K/W) 0.2
    • Thermal Resistance caseheatsink KW 0.25
    • Sample Request Yes
    • Package Type PLUS247