High Efficiency SCR up to 1200V

CS22-08IO1M

  • Electrical Characteristics
    • Catalog # CS22-08IO1M
    • Max Repetitive RevFwd Blocking Voltage 800
    • Average forward current 16
    • Case temperature 90
    • Max Surge Current Thy Amp 300
    • dv/dt (V/µs) 500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.86
    • Slope Resistance Thyristor mOhm 13.2
    • Thermal resistance [junction-case] [Thy] (K/W) 2.5
    • Thermal Resistance caseheatsink KW 0.5
    • Sample Request Yes
    • Package Type TO-220ABFP