High Voltage SCR >=2000V

CS20-25MOT1

  • Electrical Characteristics
    • Catalog # CS20-25MOT1
    • Max Repetitive RevFwd Blocking Voltage 2500
    • Average forward current 18
    • Case temperature 95
    • Max Surge Current Thy Amp 200
    • dv/dt (V/µs) 5000
    • maximum virtual junction temperature 125
    • Thermal resistance [junction-case] [Thy] (K/W) 0.8
    • Thermal Resistance caseheatsink KW 0.15
    • Sample Request Yes
    • Package Type TO-268AA (D3Pak)