MCR69

MCR69-2G

  • Electrical Characteristics
    • Catalog # MCR69-2G
    • Max Gate Trigger Current (IGTMAX) (mA) 30
    • On-State Current (Itrms) (A) 25
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 300
    • Gate Trigger Voltage MAX 1.5
    • Repetitive Peak Off-State Voltage (VDRM) (V) 50
    • Partner ECAD Models MCR69-2G