S6002xS

S6002CSRP

  • Electrical Characteristics
    • Catalog # S6002CSRP
    • di/dt @ 110°C (A/μs) 500
    • IDRM@VDRM 125°C (mA) 0.5
    • IDRM@VDRM 25°C (mA) 0.005
    • Max Gate Trigger Current (IGTMAX) (mA) 0.2
    • On-State Current (Itrms) (A) 2
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 25
    • tgt (μs) 3
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • VTM (V) 1.5
    • Partner ECAD Models S6002CSRP
    • Turn-off Time (µs) 55