S8X5ECS

S8X5ECSAP

  • Electrical Characteristics
    • Catalog # S8X5ECSAP
    • di/dt @ 110°C (A/μs) 80
    • dv/dt @ 125°C (V/μs) 40
    • IDRM@VDRM 125°C (mA) 0.5
    • IDRM@VDRM 25°C (mA) 0.003
    • Max Gate Trigger Current (IGTMAX) (mA) 0.1
    • On-State Current (Itrms) (A) 0.5
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 12
    • Gate Trigger Voltage MAX 0.8
    • tgt (μs) 2.3
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • VTM (V) 1.8
    • Partner ECAD Models S8X5ECSAP
    • Turn-off Time (µs) 35