SJxx10xSx/SJxx10xx

SJ6010D1RP

  • Electrical Characteristics
    • Catalog # SJ6010D1RP
    • di/dt @ 110°C (A/μs) 100
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current (IGTMAX) (mA) 6
    • On-State Current (Itrms) (A) 10
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 100
    • Gate Trigger Voltage MAX 1.5
    • tgt (μs) 0.5
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • VTM (V) 1.6
    • Partner ECAD Models SJ6010D1RP
    • dvdt at 150C 50
    • IDRM@VDRM 150°C (mA) 3
    • Turn-off Time (µs) 30