SJxx16xx

SJ4016L1

  • Electrical Characteristics
    • Catalog # SJ4016L1
    • di/dt @ 110°C (A/μs) 125
    • dv/dt @ 125°C (V/μs) 80
    • IDRM@VDRM 125°C (mA) 1
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current (IGTMAX) (mA) 6
    • On-State Current (Itrms) (A) 16
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 225
    • Package Size TO220L
    • Gate Trigger Voltage (VGTMAX) (V) 1.5
    • tgt (μs) 2
    • Tq (μs) 40
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • VTM (V) 1.6