SCR Thyristors

SK255KD

  • Electrical Characteristics
    • Catalog # SK255KDTP
    • Size TO-218AC ISOLATE
    • IT(RMS) (A) 55
    • VDRM
      (V)
      1200
    • IDRM@
      VDRM
      25°C
      (mA)
      0.01
    • IGTMAX (mA) 50
    • VTM
      (V)
      1.6
    • ITSM 60Hz
      (A)
      620
    • di/dt @
      110°C
      (A/μs)
      150
    • dv/dt @
      125°C
      (V/μs)
      2000
    • TGT
      (μs)
      3
    • Datasheet
    • Check Stock Order Sample