SCR Thyristors

SK655KD

  • Electrical Characteristics
    • Catalog # SK655KDTP
    • Size TO-218AC ISOLATE
    • IT(RMS) (A) 55
    • VDRM
      (V)
      1600
    • IDRM@
      VDRM
      25°C
      (mA)
      0.01
    • IGTMAX (mA) 70
    • VTM
      (V)
      1.8
    • ITSM 60Hz
      (A)
      650
    • di/dt @
      110°C
      (A/μs)
      150
    • dv/dt @
      125°C
      (V/μs)
      2000
    • TGT
      (μs)
      5
    • Datasheet
    • Check Stock Order Sample