Standard SCR up to 1800V

CMA30E1600PZ

  • Electrical Characteristics
    • Catalog # CMA30E1600PZ
    • Max Repetitive RevFwd Blocking Voltage 1600
    • Average forward current 30
    • Case temperature 115
    • Max Surge Current Thy Amp 260
    • dv/dt (V/µs) 500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.9
    • Slope Resistance Thyristor mOhm 17
    • Thermal resistance [junction-case] [Thy] (K/W) 0.5
    • Thermal Resistance caseheatsink KW 0.25
    • Sample Request Yes
    • Package Type TO-263AB (D2Pak) (2HV)