Standard SCR up to 1800V

CMA50E1600TZ

  • Electrical Characteristics
    • Catalog # CMA50E1600TZ
    • Max Repetitive RevFwd Blocking Voltage 1600
    • Average forward current 50
    • Case temperature 110
    • Max Surge Current Thy Amp 550
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.83
    • Slope Resistance Thyristor mOhm 9.6
    • Thermal resistance [junction-case] [Thy] (K/W) 0.4
    • Thermal Resistance caseheatsink KW 0.15
    • Sample Request Yes
    • Package Type TO-268AA (D3Pak) (2HV)