Standard SCR up to 1800V

CS45-16IO1R

  • Electrical Characteristics
    • Catalog # CS45-16IO1R
    • Max Repetitive RevFwd Blocking Voltage 1600
    • Average forward current 45
    • Case temperature 90
    • Max Surge Current Thy Amp 520
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.88
    • Slope Resistance Thyristor mOhm 11
    • Thermal resistance [junction-case] [Thy] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.25
    • Sample Request Yes
    • Package Type ISOPLUS247