Standard SCR up to 1800V

CS60-16IO1

  • Electrical Characteristics
    • Catalog # CS60-16IO1
    • Max Repetitive RevFwd Blocking Voltage 1600
    • Average forward current 60
    • Case temperature 110
    • Max Surge Current Thy Amp 1400
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 140
    • Threshold voltage for power loss calculation Thyristor 0.82
    • Slope Resistance Thyristor mOhm 5.3
    • Thermal resistance [junction-case] [Thy] (K/W) 0.32
    • Thermal Resistance caseheatsink KW 0.15
    • Sample Request Yes
    • Package Type PLUS247