Standard SCR up to 1800V

MCO100-12IO1

  • Electrical Characteristics
    • Catalog # MCO100-12IO1
    • Max Repetitive RevFwd Blocking Voltage 1200
    • Average forward current 101
    • Case temperature 80
    • Max Surge Current Thy Amp 1400
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Slope Resistance Thyristor mOhm 4.5
    • Thermal resistance [junction-case] [Thy] (K/W) 0.35
    • Thermal Resistance caseheatsink KW 0.1
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)