Standard SCR up to 1800V

MCO150-16IO1

  • Electrical Characteristics
    • Catalog # MCO150-16IO1
    • Max Repetitive RevFwd Blocking Voltage 1600
    • Average forward current 158
    • Case temperature 80
    • Max Surge Current Thy Amp 2000
    • dv/dt (V/µs) 1000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.84
    • Slope Resistance Thyristor mOhm 3.5
    • Thermal resistance [junction-case] [Thy] (K/W) 0.2
    • Thermal Resistance caseheatsink KW 0.1
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)