SVxx20xx

SV6020L2

  • Electrical Characteristics
    • Catalog # SV6020L2
    • di/dt @ 110°C (A/μs) 50
    • dv/dt @ 125°C (V/μs) 800
    • IDRM@VDRM 125°C (mA) 1
    • IDRM@VDRM 25°C (mA) 0.001
    • Max Gate Trigger Current (IGTMAX) (mA) 10
    • On-State Current (Itrms) (A) 20
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 300
    • Gate Trigger Voltage MAX 1.5
    • tgt (μs) 2.6
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • VTM (V) 1.6
    • dvdt at 150C 400
    • IDRM@VDRM 150°C (mA) 4
    • Turn-off Time (µs) 25