SVxx50xAx

SV6050NA2TP

  • Electrical Characteristics
    • Catalog # SV6050NA2TP
    • di/dt @ 110°C (A/μs) 100000
    • IDRM@VDRM 25°C (mA) 0.005
    • Max Gate Trigger Current (IGTMAX) (mA) 15
    • On-State Current (Itrms) (A) 50
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 550
    • Gate Trigger Voltage MAX 1.3
    • tgt (μs) 2
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • VTM (V) 1.6
    • Partner ECAD Models SV6050NA2TP
    • dvdt at 150C 500
    • IDRM@VDRM 150°C (mA) 5
    • Turn-off Time (µs) 25