Sx02CSx

S802CS2

  • Electrical Characteristics
    • Catalog # S802CS2
    • di/dt @ 110°C (A/μs) 50
    • dv/dt @ 125°C (V/μs) 15
    • IDRM@VDRM 25°C (mA) 0.001
    • Max Gate Trigger Current (IGTMAX) (mA) 0.2
    • On-State Current (Itrms) (A) 1.25
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 20
    • tgt (μs) 20
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • VTM (V) 1.7
    • Partner ECAD Models S802CS2
    • Turn-off Time (µs) 50