Sxx06xSx/Sxx06x

SK006LTP

  • Electrical Characteristics
    • Catalog # SK006LTP
    • di/dt @ 110°C (A/μs) 100
    • IDRM@VDRM 25°C (mA) 0.02
    • Max Gate Trigger Current (IGTMAX) (mA) 15
    • On-State Current (Itrms) (A) 6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 100
    • Gate Trigger Voltage MAX 1.5
    • tgt (μs) 2
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1000
    • VTM (V) 1.6
    • Partner ECAD Models SK006LTP
    • Turn-off Time (µs) 35