SxX8xSx

S6X8TS3RP

  • Electrical Characteristics
    • Catalog # S6X8TS3RP
    • di/dt @ 110°C (A/μs) 50000
    • dv/dt @ 125°C (V/μs) 75
    • IDRM@VDRM 125°C (mA) 0.5
    • IDRM@VDRM 25°C (mA) 0.003
    • Max Gate Trigger Current (IGTMAX) (mA) 0.45
    • On-State Current (Itrms) (A) 0.8
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 16
    • Gate Trigger Voltage MAX 0.8
    • tgt (μs) 2
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • VTM (V) 1.7
    • Partner ECAD Models S6X8TS3RP
    • Turn-off Time (µs) 15