Kxxx0yU

K1400S1URP

  • Electrical Characteristics
    • Catalog # K1400S1URP
    • Trigger Voltage (VBOMIN) (V) 130
    • Trigger Voltage (VBOMAX) (V) 146
    • On-State Current (Itrms) (A) 1
    • Max Holding Current (IH MAX) (μA) 80
    • IDRM @ VDRM (μA) 5
    • di/dt @ 110°C (A/μs) 150
    • Repetitive Peak Off-State Voltage (VDRM) (V) 115
    • Partner ECAD Models K1400S1URP