Kxxx0yU

K2300GURP

  • Electrical Characteristics
    • Catalog # K2300GURP
    • Trigger Voltage (VBOMIN) (V) 220
    • Trigger Voltage (VBOMAX) (V) 240
    • On-State Current (Itrms) (A) 1
    • Max Holding Current (IH MAX) (μA) 80
    • IDRM @ VDRM (μA) 5
    • di/dt @ 110°C (A/μs) 150
    • Repetitive Peak Off-State Voltage (VDRM) (V) 200
    • Partner ECAD Models K2300GURP