Kxxxzy

K0900E70

  • Electrical Characteristics
    • Catalog # K0900E70
    • Trigger Voltage (VBOMIN) (V) 79
    • Trigger Voltage (VBOMAX) (V) 97
    • On-State Current (Itrms) (A) 1
    • Max Holding Current (IH MAX) (μA) 150
    • IDRM @ VDRM (μA) 5
    • di/dt @ 110°C (A/μs) 150
    • Repetitive Peak Off-State Voltage (VDRM) (V) 70
    • Partner ECAD Models K0900E70