High Efficiency TRIAC up to 1200V

CLA40MT1200NPB

  • Electrical Characteristics
    • Catalog # CLA40MT1200NPB
    • Maximum Repetitive Blocking Voltage (V) 1200
    • RMS Current 44
    • Case temperature 115
    • Max Surge Current Thy Amp 200
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.89
    • Slope Resistance Thyristor mOhm 24
    • Thermal resistance [junction-case] (K/W) 0.8
    • Thermal Resistance caseheatsink KW 0.5
    • Sample Request No
    • Package Type TO-220AB