High Efficiency TRIAC up to 1200V

CLA60MT1200NHR

  • Electrical Characteristics
    • Catalog # CLA60MT1200NHR
    • Maximum Repetitive Blocking Voltage (V) 1200
    • RMS Current 66
    • Case temperature 100
    • Max Surge Current Thy Amp 380
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation Thyristor 0.86
    • Slope Resistance Thyristor mOhm 12.5
    • Thermal resistance [junction-case] (K/W) 0.9
    • Thermal Resistance caseheatsink KW 0.25
    • Sample Request Yes
    • Package Type ISO247